IESNA:LM-63-2002
[TEST]P944469
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9B-935-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 90 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]35265
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 329.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
4699.3 4333.3 3999.6 3688.9 3435.4 3326.7 3321 3378.2 3530.7 3854.8
4360 4950.9 5618.2 6350.3 6964.1 7518.9 8033.6 8603.6 9068.8 9568.3
10184 10590.1 10889.4 11274.5 11827.4 12948.3 14624.1 16734.5 18475 18244.3
14967.2 8026 2617.5 1111.4 434.7 143 0
4699.3 4360 4028.2 3713.7 3460.1 3334.3 3336.2 3389.6 3540.2 3860.5
4356.1 4922.3 5591.5 6333.1 6948.9 7511.3 8014.5 8554.1 9040.2 9541.6
10145.9 10613 10935.2 11209.7 11781.6 12833.9 14427.7 16540 18402.6 18200.5
15251.3 8475.9 3010.2 1157.2 486.1 173.5 0
4699.3 4371.4 4053 3751.8 3500.2 3357.2 3338.1 3372.4 3488.7 3734.7
4156 4722.2 5376.1 6075.7 6735.3 7328.2 7823.9 8277.6 8756.1 9301.4
9907.6 10561.5 11095.3 11509 12014.2 12870.2 14244.7 16315.1 18671.4 19617
17445.6 11326 4514.4 2017 890.3 318.4 0
4699.3 4365.7 4075.9 3793.8 3547.8 3404.8 3362.9 3387.7 3467.8 3648.9
3990.1 4474.3 5052 5683 6331.2 7009.9 7656.1 8199.5 8710.4 9269
9947.6 10626.3 11244 11798.8 12443.1 13249.5 14507.8 16562.9 19691.3 22770.2
22714.9 16770.7 8538.8 4032.1 1864.5 638.6 0
4699.3 4394.3 4131.2 3887.2 3664.1 3505.9 3446.8 3458.2 3519.2 3652.7
3894.8 4266.5 4764.1 5297.9 5860.3 6523.7 7295.8 8102.2 8815.2 9553
10266 11061 11899.8 12696.7 13588.9 14713.7 16297.9 18631.3 22358.4 27055.8
28742.9 22438.4 14580.2 7482.7 3240.9 1008.5 0
4699.3 4390.5 4148.3 3904.3 3685.1 3519.2 3452.5 3467.8 3526.9 3656.5
3873.8 4236 4714.6 5240.7 5789.8 6437.9 7217.7 8037.4 8788.5 9560.6
10294.6 11087.7 11926.5 12767.2 13701.4 14862.4 16444.7 18747.6 22362.2 26954.7
28729.6 22775.9 14517.3 7366.4 3170.4 972.3 0
4699.3 4430.5 4211.3 4009.2 3818.5 3666 3587.9 3574.5 3631.7 3748
3934.8 4222.7 4588.7 5029.1 5574.3 6195.8 7004.1 7909.7 8899.1 9951.5
11009.5 12050.4 13032.2 13987.3 14997.7 16137.8 17424.6 19012.6 21048.7 22976
21796 15323.7 6567.6 2091.3 754.9 184.9 0
4699.3 4480.1 4306.6 4157.9 4016.8 3892.9 3812.8 3774.7 3799.5 3900.5
4064.5 4278 4560.1 4952.9 5488.6 6167.2 6979.4 7913.5 8927.7 9961
10944.7 11884.6 12778.7 13640.4 14416.3 15093 15624.9 15924.2 15676.4 13800.5
8773.3 3069.3 1204.9 692 343.2 118.2 0
4699.3 4548.7 4432.4 4333.3 4245.6 4159.8 4106.4 4089.2 4106.4 4173.1
4285.6 4445.7 4684 5050.1 5538.1 6157.7 6906.9 7753.4 8617 9459.6
10235.5 11003.8 11640.5 12204.8 12618.5 12824.4 12748.2 12147.6 10502.4 7074.7
2926.3 1256.3 859.8 604.3 387 167.8 0
4699.3 4615.4 4560.1 4520.1 4482 4453.4 4447.7 4472.4 4523.9 4617.3
4741.2 4905.2 5128.2 5465.7 5898.4 6468.4 7170 7961.2 8790.5 9652.2
10527.2 11390.8 12191.5 12881.6 13428.7 13642.3 13228.6 11634.8 8249 3721.3
1542.3 987.5 699.7 478.5 312.7 143 0
4699.3 4712.6 4720.3 4741.2 4764.1 4798.4 4849.9 4937.6 5057.7 5210.2
5406.6 5646.8 5980.4 6445.6 7053.7 7791.5 8626.5 9511.1 10430 11350.8
12263.9 13159.9 14002.6 14580.2 14692.7 14090.3 12490.8 9663.6 5591.5 2095.1
1082.8 749.2 518.5 320.3 190.6 68.6 0
4699.3 4739.3 4773.6 4830.8 4880.4 4939.5 5019.6 5116.8 5252.2 5416.1
5612.5 5867.9 6205.4 6649.6 7187.2 7814.4 8502.6 9223.2 9970.5 10702.6
11402.2 12096.2 12685.2 13020.8 12875.9 12077.1 10468.1 7984 4550.6 1725.3
920.8 627.2 434.7 261.2 143 40 0
4699.3 4769.8 4840.4 4916.6 5000.5 5073 5172.1 5284.6 5402.8 5561
5736.4 5934.7 6192 6514.2 6889.8 7311.1 7770.5 8243.3 8727.5 9185.1
9614 9961 10140.2 9995.3 9408.1 8289.1 6743 4884.2 2773.8 1273.5
775.9 549 388.9 253.6 150.6 51.5 0
4699.3 4806.1 4930 5057.7 5168.3 5254.1 5347.5 5419.9 5475.2 5528.6
5566.7 5595.3 5622 5635.3 5614.4 5521 5349.4 5141.6 4937.6 4638.3
4148.3 3521.1 2916.8 2413.5 2001.7 1675.7 1422.2 1223.9 1056.2 913.2
768.3 642.5 522.4 390.8 249.7 91.5 0
4699.3 4859.4 5017.7 5172.1 5276.9 5345.6 5381.8 5395.1 5366.5 5317
5244.5 5137.8 4964.3 4739.3 4457.2 4144.5 3839.5 3547.8 3260 2970.2
2676.6 2409.7 2180.9 1956 1759.6 1588 1445.1 1321.1 1201 1080.9
939.9 804.5 648.2 484.2 284.1 112.5 0
4699.3 4905.2 5103.5 5244.5 5332.2 5360.8 5343.7 5313.2 5242.6 5141.6
4975.7 4716.5 4419.1 4135 3915.8 3734.7 3532.6 3300 3061.7 2838.6
2657.5 2560.3 2419.2 2224.8 2039.9 1872.1 1702.4 1536.6 1389.8 1248.7
1086.7 909.4 703.5 497.6 289.8 139.2 0
4699.3 4943.3 5154.9 5286.5 5334.1 5318.9 5290.3 5225.5 5109.2 4928.1
4687.9 4432.4 4201.7 3999.6 3807.1 3618.4 3418.2 3206.6 3021.7 2882.5
2840.6 2829.1 2731.9 2571.7 2398.3 2221 2007.4 1797.7 1603.3 1439.3
1279.2 1101.9 926.5 714.9 499.5 259.3 0
4699.3 4983.4 5200.7 5317 5326.5 5286.5 5235 5135.9 4956.7 4737.4
4541.1 4379 4205.5 4003.5 3778.5 3557.4 3326.7 3109.4 2909.2 2794.8
2756.7 2707.1 2648 2547 2371.6 2196.2 2043.7 1902.6 1793.9 1673.8
1523.2 1363.1 1189.6 985.6 772.1 459.4 0
4699.3 5008.1 5223.6 5309.4 5299.8 5240.7 5160.7 5023.4 4819.4 4636.4
4508.7 4384.7 4230.3 4030.2 3786.1 3505.9 3229.5 2968.3 2739.5 2638.5
2531.7 2459.3 2373.5 2190.5 2009.4 1870.2 1753.9 1670 1603.3 1498.4
1395.5 1239.2 1063.8 892.2 690.1 409.9 0
4699.3 5017.7 5244.5 5317 5286.5 5223.6 5122.5 4945.2 4747 4600.2
4491.5 4379 4234.1 4049.2 3791.8 3475.4 3126.5 2813.9 2571.7 2451.6
2318.2 2198.1 2028.4 1826.3 1671.9 1553.7 1460.3 1382.1 1298.3 1201
1128.6 978 796.9 652 501.4 251.6 0
4699.3 5046.3 5259.8 5320.8 5288.4 5215.9 5092 4912.8 4714.6 4577.3
4474.3 4350.4 4215.1 4016.8 3761.3 3446.8 3088.4 2735.7 2472.6 2295.3
2118 1988.4 1805.4 1654.8 1509.9 1397.4 1307.8 1237.3 1178.2 1111.4
1174.3 974.2 743.5 568.1 421.3 175.4 0
4699.3 5044.4 5263.6 5326.5 5292.2 5212.1 5101.6 4914.7 4710.7 4581.1
4474.3 4356.1 4224.6 4032.1 3782.3 3465.9 3105.5 2745.2 2465 2278.2
2100.9 1965.5 1786.3 1631.9 1487 1372.6 1283 1214.4 1162.9 1096.2
1212.5 897.9 711.1 571.9 425.1 175.4 0
